IESNA:LM-63-2002
[TEST]P1437841
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-850-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19886.6
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2769.9 2786.8 2628.6 2317.7 2142.4 2125.5 2136.8 2182.0 2272.4 2391.1 2521.2 2786.8 3369.1 4081.3 4889.7 5681.1 6291.6 6766.4 
7343.0 7733.0 7942.2 7964.8 7495.6 7054.7 6676.0 5963.7 4505.3 3058.2 2442.0 1605.4 582.2 310.9 209.2 113.1 79.1 45.2 0.0 
2769.9 2792.5 2634.2 2329.0 2153.7 2131.1 2148.1 2193.3 2278.1 2408.1 2543.8 2792.5 3374.7 4109.6 4957.5 5698.0 6348.1 6902.1 
7399.5 7800.9 8060.9 8077.9 7563.5 7122.5 6709.9 5986.3 4590.1 3154.3 2442.0 1611.1 582.2 322.2 214.8 118.7 79.1 45.2 0.0 
2769.9 2786.8 2645.5 2374.2 2182.0 2153.7 2170.7 2221.6 2312.0 2453.3 2611.6 2837.7 3335.2 4103.9 4940.6 5777.2 6546.0 7190.4 
7806.5 8354.8 8665.8 8773.2 8643.1 8060.9 7563.5 6998.2 5517.1 3713.9 2634.2 1791.9 785.7 378.7 254.4 169.6 130.0 73.5 0.0 
2769.9 2792.5 2673.8 2430.7 2238.5 2215.9 2221.6 2278.1 2385.5 2543.8 2758.6 3024.3 3386.0 4070.0 4929.2 5873.3 6738.1 7490.0 
8202.2 8818.4 9253.6 9530.6 9575.9 9496.7 9129.3 8467.9 7970.5 7167.8 5760.2 3657.4 1464.1 604.9 373.1 243.1 175.2 
84.8 0.0 
2769.9 2803.8 2713.3 2560.7 2357.2 2317.7 2340.3 2408.1 2532.5 2730.3 2996.0 3329.5 3696.9 4211.3 4946.2 5884.6 6936.0 7891.3 
8609.2 9236.7 9705.9 10022.4 10271.2 10525.5 10621.6 10429.4 10112.9 9598.5 8377.5 5941.1 3143.0 1204.0 582.2 310.9 175.2 
84.8 0.0 
2769.9 2798.1 2752.9 2679.4 2555.1 2487.2 2532.5 2651.2 2798.1 3001.6 3312.5 3719.5 4200.0 4680.5 5296.7 6127.6 7128.2 8106.1 
8937.1 9400.6 9756.7 10124.2 10508.6 11011.7 11503.5 11882.2 12057.4 12130.9 11192.6 8535.7 5081.9 2068.9 797.0 373.1 180.9 
79.1 0.0 
2769.9 2820.8 2803.8 2809.4 2809.4 2803.8 2849.0 2990.3 3199.5 3487.8 3843.9 4296.1 4827.5 5460.6 6184.2 7020.8 7710.4 8366.2 
8931.4 9434.5 9909.4 10384.2 11039.9 11740.9 12345.7 12554.9 12068.7 11124.7 9954.6 8117.4 4946.2 1933.3 621.8 299.6 130.0 
39.6 0.0 
2769.9 2815.1 2837.7 2894.2 2984.7 3103.4 3289.9 3482.1 3742.2 4058.7 4477.0 5014.0 5641.5 6393.3 7224.3 8106.1 8818.4 9321.5 
9745.4 10203.3 10802.5 11480.9 12108.3 12537.9 12114.0 11215.2 10118.5 8699.7 6568.6 3798.7 1814.6 927.1 520.1 305.3 192.2 
67.8 0.0 
2769.9 2815.1 2871.6 2967.7 3114.7 3323.9 3600.8 3934.4 4335.7 4776.6 5296.7 5907.2 6619.4 7456.1 8405.7 9287.6 9988.5 10559.4 
11006.0 11622.2 12430.5 13216.3 13674.1 13318.0 12396.6 11384.8 9943.3 7574.8 4810.5 2498.5 1356.7 768.8 520.1 367.4 214.8 84.8 
0.0 
2769.9 2809.4 2866.0 2990.3 3159.9 3391.7 3696.9 4041.8 4494.0 4940.6 5494.5 6138.9 6941.6 7795.2 8818.4 9813.3 10695.1 11480.9 
12153.5 12967.5 14047.2 14912.1 15313.5 14816.0 13623.3 11978.3 9802.0 6845.6 3781.7 1927.6 1051.4 655.7 440.9 299.6 186.5 96.1 
0.0 
2769.9 2786.8 2843.4 2973.4 3165.6 3414.3 3702.6 4103.9 4539.2 5019.7 5601.9 6257.7 7037.7 7885.7 8891.9 9926.3 10746.0 11458.2 
12012.2 12634.0 13419.8 13872.0 13832.4 12950.6 11441.3 9666.3 7603.0 4980.1 2668.1 1317.1 797.0 497.4 333.5 192.2 130.0 56.5 0.0 
2769.9 2781.2 2826.4 2939.5 3109.0 3335.2 3612.1 3945.7 4364.0 4776.6 5251.5 5794.1 6415.9 7128.2 7936.5 8835.3 9655.0 10276.8 
10779.9 11305.6 11814.4 11938.7 11593.9 10457.7 8982.3 7348.7 5635.8 3646.1 1922.0 994.9 638.8 412.7 243.1 124.4 79.1 39.6 0.0 
2769.9 2764.2 2792.5 2871.6 3001.6 3182.5 3397.3 3646.1 3923.0 4234.0 4550.5 4912.3 5353.2 5845.0 6455.5 7156.5 7704.8 8145.7 
8320.9 8349.2 8281.4 7738.7 6709.9 5115.8 3629.1 2605.9 1871.1 1209.7 706.6 463.5 310.9 209.2 130.0 67.8 33.9 11.3 0.0 
2769.9 2730.3 2690.7 2685.1 2696.4 2736.0 2775.5 2798.1 2826.4 2803.8 2736.0 2628.6 2549.4 2543.8 2673.8 2849.0 2877.3 2605.9 2176.3 
1775.0 1356.7 994.9 780.1 621.8 503.1 407.0 316.6 237.4 175.2 130.0 96.1 67.8 45.2 22.6 5.7 5.7 0.0 
2769.9 2662.5 2543.8 2425.1 2312.0 2198.9 2052.0 1803.2 1486.7 1209.7 1091.0 1096.6 1170.1 1288.8 1379.3 1356.7 1158.8 898.8 667.0 537.0 
474.8 440.9 395.7 339.2 277.0 231.8 186.5 163.9 141.3 124.4 101.8 84.8 56.5 22.6 5.7 0.0 0.0 
2769.9 2628.6 2419.4 2193.3 1967.2 1690.2 1317.1 961.0 814.0 785.7 780.1 780.1 791.4 808.4 763.1 616.2 463.5 390.0 344.8 305.3 282.6 
260.0 237.4 214.8 197.8 186.5 169.6 130.0 96.1 73.5 45.2 28.3 11.3 5.7 0.0 0.0 0.0 
2769.9 2583.3 2300.7 1989.8 1639.3 1232.3 853.6 734.9 706.6 672.7 644.4 621.8 599.2 565.3 491.8 390.0 333.5 282.6 243.1 220.5 197.8 
186.5 169.6 163.9 147.0 130.0 113.1 96.1 73.5 50.9 39.6 22.6 11.3 0.0 0.0 0.0 0.0 
2769.9 2543.8 2182.0 1814.6 1384.9 910.1 740.5 695.3 661.4 621.8 582.2 531.4 486.1 435.3 373.1 322.2 277.0 237.4 209.2 192.2 175.2 163.9 
152.6 141.3 130.0 118.7 101.8 79.1 67.8 56.5 39.6 22.6 5.7 0.0 0.0 0.0 0.0 
2769.9 2492.9 2114.2 1661.9 1164.5 780.1 712.3 678.3 638.8 599.2 548.3 486.1 429.6 373.1 322.2 282.6 248.7 214.8 197.8 180.9 163.9 152.6 141.3 
130.0 113.1 101.8 84.8 67.8 56.5 45.2 28.3 11.3 0.0 0.0 0.0 0.0 0.0 
2769.9 2481.6 2057.6 1582.8 1006.2 746.2 706.6 672.7 633.1 587.9 531.4 474.8 412.7 356.1 305.3 265.7 237.4 209.2 186.5 169.6 152.6 141.3 124.4 
113.1 101.8 79.1 62.2 56.5 45.2 33.9 17.0 5.7 0.0 0.0 0.0 0.0 0.0 
2769.9 2475.9 2029.4 1515.0 932.7 740.5 700.9 667.0 633.1 587.9 525.7 463.5 401.3 350.5 305.3 271.3 243.1 220.5 192.2 169.6 147.0 135.7 118.7 
107.4 90.4 62.2 45.2 39.6 28.3 17.0 11.3 0.0 0.0 0.0 0.0 0.0 0.0 
2769.9 2453.3 2023.7 1520.6 927.1 734.9 700.9 667.0 627.5 582.2 525.7 463.5 407.0 356.1 310.9 277.0 248.7 220.5 192.2 169.6 147.0 135.7 118.7 
107.4 90.4 62.2 45.2 33.9 28.3 17.0 5.7 0.0 0.0 0.0 0.0 0.0 0.0 
